MOTIX™ | Embedded Power ICs (System-on-Chip)
Infineon`s Embedded Power ICs provide highly integrated solutions for motor control applications
MOTIX™ | Embedded Power ICs (System-on-Chip) Unterkategorien
Embedded Power ICs based on Arm® Cortex®-M integrate on single die the 32-bit microcontroller, the non-volatile flash memory, the analog and mixed signal peripherals, the communication interfaces along with the driving stages needed for either relay, half-bridge or full-bridge DC and BLDC motor applications.
Bridge Driver with a current controlled output stage, flexible charge- and discharge current settings and several diagnostic functions allow optimizing your system with our Embedded Power ICs. These highly integrated products save space and energy, improve the overall system reliability through advanced diagnosis features and reduce the overall cost due to a minimum number of components. They are perfectly fit with a range of motor control applications where a small package form factor and a minimum number of external components are essential. Such applications include window lift, sunroof, wiper, auxiliary pumps, HVAC fans and engine cooling fan, to name but a few.
Product Selection Tree
Embedded Power ICs target automotive applications. They integrate a microcontroller with a LIN transceiver to offer an optimal solution for brushed and brushless DC motor applications.
![](/export/sites/default/_images/product/microcontroller/Embedded-Power/Infineon_Embedded_Power_Benefits.jpg_1479826860.jpg)
Our highly integrated System-on-Chip solutions have various substantial benefits due to the advanced diagnosis features and minimal number of external devices.
Enable cost and board space improvements:
Our Embedded Power products integrate data processing, actuation and sensing. The chip comes in a leadless VQFN package with 7 x 7 mm footprint and enables PCB space saving. The Embedded Power IC families allow driving of relays and MOSFETs at VBatt >= 6 V without external components, providing a very cost effective solution on a system level.
Enabling high levels of system reliability:
Extensive diagnostics and protections are embedded within the system-on-chip, more than a discrete approach can offer. In addition both the Embedded Power IC and the external MOFESTs can be protected.
Support multiple and flexible designs with minimal effort:
All Embedded Power ICs are software compatible, maximizing a single design through scalability.
![Toolchain Installation Steps](/export/sites/default/_images/product/microcontroller/Embedded-Power/Embedded_Power_Toolchain_Installation_Steps.jpg_1038286032.jpg)
Various support materials are offered by the Infineon and third party vendors:
- Evaluation Boards
- Low Level Drivers (SDK)
- LIN Low Level Drivers
- Configuration Tools (Config Wizard)
- Debugger
- Application Notes
- User Manual
- Data Sheets
Please click here for more information about toolchain installation steps.
Our Product Family Offerings for Motor Control Solutions
![](/export/sites/default/_images/product/microcontroller/Embedded-Power/Relay.Driver.Diag_TLE984X.jpg_1925789713.jpg)
Relay Driver IC with Integrated Arm® Cortex® M0
The TLE984x family is mainly addressing body and comfort applications such as sunroof and window lift. Our platform solution for size- and weight-optimized relay-based motor control solutions offers scalability in terms of flash memory size and MCU system clock frequency with pin-compatible devices.
![](/export/sites/default/_images/product/microcontroller/Embedded-Power/Half_Bridge_Driver_TLE9850QX.PNG_1865760848.png)
Half-Bridge Driver IC with Integrated Arm® Cortex® M0
For single-phase applications like engine cooling fan, HVAC blower or auxiliary water pumps, dedicated variants within the TLE984x (with PN-Halfbridge) and TLE985x (with NN-Halfbaridge) can be used to achieve a cost-efficient solution and saving PCB space due to the high integration.
![](/export/sites/default/_images/product/microcontroller/Embedded-Power/TLE985x_h_bridge_driver.PNG_1868531411.png)
H-Bridge Driver with Integrated Arm® Cortex® M0
Infineon`s cost efficient H-Bridge Driver IC with Integrated Arm® Cortex® M0 is optimized for automotive applications like sunroof, window lift, power lift gates and pumps. It enables optimization of the system concerning EME (electro-magnetic emissions, slow slew rates) as well as power dissipation (short dead times) simultaneously through adaptive MOSFET driver.
![](/export/sites/default/_images/product/microcontroller/Embedded-Power/2Phase.Diag_TLE986X.jpg_1864837327.jpg)
H-Bridge Driver with Integrated Arm® Cortex® M3
Supporting the transition from relay-based towards solid-state solutions the TLE986x family is the perfect fit for applications such as wiper, sunroof or window lift. It offers scalability in terms of flash memory size, MCU system clock frequency and temperature ranges supporting a wide range of motor control algorithms. The configurable MOSFET driver simplifies the EMC design. In addition the H-Bridge Driver IC family is pin- and software compatible to our 3-phase Bridge Driver IC family supporting a platform approach for both DC and BLDC applications.
![](/export/sites/default/_images/product/microcontroller/Embedded-Power/3-Phase_Diag_TLE987X.jpg_1924866192.jpg)
3-Phase Bridge Driver with Integrated Arm® Cortex® M3
The TLE987x family addresses BLDC applications up to 1kW such as engine cooling fan, HVAC blower or auxiliary pumps (e.g. oil, water and fuel pump). Besides the Automotive target applications also power tools, drones and other industrial BLDC applications.
It offers scalability in terms of flash memory size, MCU system clock frequency and temperature ranges supporting a wide range of motor control algorithms, either sensor-based or sensor-less. The 3-Phase Bridge Driver IC family is pin- and software compatible to our H-Bridge Driver IC family supporting a platform approach for both DC and BLDC applications.
Selection Table – MOTIX™ MCU | 32-bit motor control SoC solutions
MOTIX™ MCU | 32-bit motor control SoC solutions | TLE984x | TLE985x | TLE986x | TLE987x | TLE988x_TLE989x |
Controller | Arm® Cortex®-M0 | Arm® Cortex®-M3 | Arm® Cortex®-M3 | ||
Core frequency | 25/40 MHz | 40 MHz | 20-40 MHz | 24/40 MHz | 60 MHz |
Flash size | 36-64 KB | 48-96 KB | 36-256 KB | 120-256 KB | |
Driver stage | Relay | Half Bridge, NN FET & H-bridge, NFET | H-bridge, N FET | B6-bridge, N FET | H-Bridge, B6-bridge |
Communication Interface | LIN | PWM + LIN | PWM + LIN | PWM + LIN | PWM + CAN/CAN-FD |
Temperature | 150 °C | 150 °C & 175 °C | 150 °C & 175 °C | 150 °C & 175 °C | |
ISO compliance | QM | QM | QM | QM | ASIL B |
![](/export/sites/default/_images/product/microcontroller/Embedded-Power/solution_automotive_embedded_power.jpg_899757882.jpg)
Looking for a customized solution for your Automotive application? Are you unsure which combination of devices you need?
This is a one stop destination helping you to decide. All you need to do is to tell us your preferences, and we will take care of the rest.
We will ensure that you find your best match with our Embedded Power ICs solutions powered by Automotive qualified Arm® Cortex®-M.
QM-parts in Functional Safety Applications (ASIL)
Infineon`s Embedded Power ICs are developed as QM-parts, but nonetheless can be and are already used in a variety of motor control application that require Functional Safety (ISO26262) up to ASIL-B such as but not limited to Window Lift (ASIL-A), Sunroof (ASIL-A), Auxiliary pumps (ASIL-B) or Engine Cooling Fan (ASIL-B).
Infineon offers the following design-in support for its Embedded Power ICs:
- FIT data information (ISO26262)
- Function/Blocks vs. Area Breakdown
If these data is required, please contact your local Infineon partner who can provide you with these information.
Zusammen mit unseren Partnern (Preferred Design Houses) bieten wir einen optimierten offenen Kundensupport für Systeme, in denen unsere Embedded-Power-Produkte zum Einsatz kommen. Unsere Partner verfügen über die erforderliche Qualifikation, um anwendungs- und produktspezifischen Support zu leisten.
Support-Modell | Leistungsumfang |
Classic (kostenlos) |
|
Premium |
|